IESNA:LM-63-2002
[TEST]P947910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13113
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1538.6 1926.4 2277 2548.5 2769.8 2895 2953.9 2974.9 3081.2 3308.6
3684.3 4158.8 4625.8 4998.8 5325.1 5622.9 5811.1 5859.1 5743.4 5450.3
4858.7 3835.9 3166.5 2652 2100.4 1477.6 971.3 680.9 531.4 458.9
416.3 350 296.5 102.9 50.1 8.1 0
1538.6 1940 2294 2570.1 2773.2 2910.6 2981 3000.6 3088.6 3293.7
3641 4106 4564.2 4950.1 5279.7 5577.5 5800.9 5881.5 5807.7 5559.3
5065.1 4120.2 3294.4 2766.4 2221.5 1611 1059.3 714.8 548.3 475.2
420.3 355.4 299.2 127.3 53.5 10.2 0
1538.6 1923 2270.3 2549.2 2766.4 2924.1 3011.5 3048.7 3117.7 3301.9
3597.7 4010.6 4450.5 4838.4 5151.8 5402.2 5637.1 5751.5 5722.4 5524.1
5126.7 4477.6 3569.2 2935.7 2394.8 1803.2 1204.2 800.1 591.6 491.4
433.9 377.7 323.6 247.1 125.9 14.9 0
1538.6 1923 2260.1 2538.3 2770.5 2948.5 3067.6 3129.9 3194.9 3337
3557 3877.2 4257.6 4622.5 4916.2 5157.2 5359.6 5523.4 5567.4 5502.4
5263.5 4820.1 4197.4 3460.2 2766.4 2149.8 1503.4 962.5 656.6 499.5
431.2 374.3 319.5 254.5 178.7 69.7 0
1538.6 1866.2 2193.1 2478.8 2723.8 2940.4 3113 3227.4 3300.5 3412.9
3595.6 3830.5 4134.4 4443.8 4722 4961.6 5156.5 5329.8 5453 5486.2
5420.5 5218.8 4827.6 4236 3544.9 2838.9 2115.3 1394.4 875.9 587.5
448.1 398 345.9 264 178 55.5 0
1538.6 1836.4 2131.5 2409.7 2666.9 2905.2 3121.8 3293.1 3409.5 3518.5
3655.2 3851.5 4078.9 4349 4621.1 4891.9 5122 5302 5438.1 5550.5
5637.8 5608.7 5486.2 5208 4727.4 4104.6 3303.9 2533.6 1703.7 1051.9
682.3 466.4 337.8 204.4 102.9 27.1 0
1538.6 1779.5 2036.1 2298 2552.5 2802.3 3043.3 3257.9 3435.9 3578.7
3723.6 3881.9 4055.9 4272.5 4520.9 4802.5 5092.2 5371.8 5619.5 5837.5
6035.8 6253.8 6351.9 6412.8 6399.3 6123.1 5595.8 4755.8 3644.4 2468.6
1424.8 739.8 377.7 218 106.3 36.6 0
1538.6 1736.2 1942 2166.7 2399.6 2619.5 2855.8 3085.2 3305.9 3500.9
3695.8 3876.5 4040.3 4217 4402.5 4601.5 4832.3 5093.6 5379.2 5682.5
6013.5 6488.6 6872.4 7106.6 7373.3 7566.2 7591.3 7332 6657.9 5566.7
4055.9 2617.5 1334.1 544.2 194.3 37.9 0
1538.6 1658.4 1803.2 1971.1 2155.2 2350.1 2548.5 2744.8 2939 3138.7
3347.9 3541.5 3752 3972 4200.8 4430.2 4684.7 4970.4 5286.5 5644.6
6062.9 6697.1 7326.6 7757.8 8308.1 8955.9 9649 10111.3 10012.5 9081.8
7165.5 4645.5 1970.4 601.8 189.5 39.3 0
1538.6 1644.8 1789 1943.3 2117.3 2301.4 2489.6 2677.1 2862.6 3050.7
3236.2 3428.4 3631.5 3851.5 4078.9 4315.1 4577.8 4868.2 5193.1 5563.3
5981 6652.4 7286.7 7753.7 8341.9 9047.9 9804.7 10286.6 10195.3 9205.7
7122.9 4355.8 1669.2 461 148.9 33.8 0
1538.6 1593.4 1667.8 1768 1889.2 2021.2 2154.5 2294.6 2439.5 2585.7
2733.3 2885.6 3039.2 3201.7 3376.3 3561.1 3764.2 3994.3 4271.8 4588.6
4974.4 5587.7 6052.7 6511.6 7071.4 7744.9 8377.1 8651.3 8365 7273.1
5369.1 2988.5 861.7 180.7 60.2 13.5 0
1538.6 1555.5 1597.5 1657.7 1741 1831 1929.1 2030 2132.2 2241.2
2347.4 2449.7 2555.2 2660.2 2771.2 2888.3 3011.5 3161.1 3334.3 3559.1
3884 4287.4 4562.2 4869.5 5237.1 5637.8 5911.2 5815.8 5337.9 4441.7
3207.8 1641.4 535.4 159.7 54.8 12.9 0
1538.6 1521.6 1527.7 1555.5 1600.8 1647.5 1709.1 1770.1 1830.3 1893.3
1948.1 1997.5 2038.8 2076.7 2103.1 2120 2136.9 2148.4 2167.4 2211.4
2317 2379.3 2390.8 2413.8 2449.7 2482.1 2393.5 2112.6 1711.8 1268.5
862.4 488.7 245 103.6 50.1 17.6 0
1538.6 1450.6 1398.4 1371.4 1368.7 1379.5 1397.8 1418.1 1432.3 1441.1
1440.4 1423.5 1397.1 1359.9 1310.5 1250.2 1177.8 1102.6 1033.6 969.3
903 844.1 794.7 754.1 718.9 683 638.3 578.1 494.8 383.1
278.9 205.1 142.1 91.4 52.1 14.9 0
1538.6 1384.9 1289.5 1247.5 1237.3 1246.1 1265.1 1285.4 1295.6 1292.9
1278.6 1253.6 1217 1171.7 1118.9 1064.7 1008.6 952.4 896.9 836
774.4 718.9 678.2 653.9 644.4 645.7 644.4 625.4 578.7 500.9
381.1 262.6 184.1 121.2 60.2 13.5 0
1538.6 1333.5 1218.4 1173 1175.1 1200.8 1229.2 1247.5 1248.9 1236.7
1213 1179.1 1139.2 1093.2 1044.4 996.4 945.6 892.1 837.3 786.5
748 714.8 692.5 678.2 666.1 651.8 629.5 606.5 578.1 532.7
463.7 364.2 238.9 132 63 13.5 0
1538.6 1284.1 1165.6 1135.1 1154.1 1189.3 1217 1230.6 1225.2 1204.2
1171.7 1133.1 1088.4 1044.4 997.7 952.4 921.2 884 837.3 800.1
775 741.9 689.7 648.5 621.4 595 567.9 540.8 516.5 494.1
467.7 425.1 347.9 266.7 156.4 37.9 0
1538.6 1256.3 1137.8 1120.9 1153.4 1187.3 1215 1223.1 1210.3 1177.1
1137.2 1091.8 1043.1 999.8 962.5 941.5 916.5 890.8 865.7 810.2
760.8 721.6 682.3 645.7 607.8 574.7 542.2 512.4 481.3 445.4
410.2 378.4 331.7 286.3 200.4 77.8 0
1538.6 1232.6 1120.2 1118.2 1154.1 1186.6 1210.9 1213.7 1194 1158.2
1112.8 1062.7 1018 976.7 949 925.3 894.8 853.6 817 773
739.2 701.3 664 630.2 601.8 572.6 541.5 509.7 472.5 431.2
385.8 345.9 294.4 222.7 147.6 61.6 0
1538.6 1219.1 1111.4 1117.5 1156.8 1188.6 1210.3 1206.2 1181.2 1138.5
1085.7 1036.3 994.3 962.5 947.6 911.8 856.3 792 766.2 744.6
706 676.2 650.5 612.6 584.2 561.8 532.7 498.2 456.9 411.5
362.1 340.5 293.1 191.6 139.4 85.3 0
1538.6 1216.4 1106 1118.2 1157.5 1190 1209.6 1204.2 1173.7 1125.7
1072.2 1023.5 982.2 962.5 939.5 894.2 812.9 759.5 745.9 719.5
685.7 649.1 614.6 588.2 572 557.8 531.4 498.9 459.6 414.3
366.2 378.4 301.9 201.7 153.7 56.9 0
1538.6 1216.4 1105.4 1120.2 1158.2 1190.6 1208.9 1206.2 1176.4 1126.3
1072.2 1022.8 981.5 963.2 937.5 891.5 806.8 760.1 749.3 718.9
683.7 643.7 615.3 580.1 575.4 557.8 530.7 498.9 462.3 413.6
367.5 373 259.2 208.5 151.6 54.8 0
